This Application will be decommissioned as of January 7th 2025

XUX1ANBNM12 |
Schneider-Electric
 
XUX1ANBNM12 picture- web-product-data-sheet
XUX1ANBNM12
Photoelectric sensors XU, XUX, reflex, Sn 14 m, 12...24 VDC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor
Sensor name XUX
Sensor design Compact 92 x 71
Detection system Reflex
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type NPN
Discrete output function 1 NC
Electrical connection 1 male connector M12, 4 pins
Product specific application -
Emission Infrared reflex
[Sn] nominal sensing distance 14 m reflex need reflector XUZC50
Complementary
Enclosure material PBT
Lens material PMMA
Maximum sensing distance 20 m reflex
Output type Solid state
Status LED 1 LED (yellow) for output state
1 LED (green) for supply
[Us] rated supply voltage 12...24 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 250 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 35 mA no-load
Maximum delay first up 15 ms
Maximum delay response 2 ms
Maximum delay recovery 2 ms
Setting-up Sensitivity adjustment
Depth 77 mm
Height 92 mm
Width 31 mm
Net weight 0.2 kg
Environment
Product certifications CSA
UL
CE
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 double insulation conforming to IEC 60529
IP65 double insulation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months