This Application will be decommissioned as of January 7th 2025

XUX1ARCNT16 |
Schneider-Electric
 
XUX1ARCNT16 picture- web-product-data-sheet
XUX1ARCNT16
Photoelectric sensors XU, XUX, reflex, Sn 14 m, 24...240VAC/DC, terminals
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor
Sensor name XUX
Sensor design Compact 92 x 71
Detection system Reflex
Material Plastic
Type of output signal Discrete
Supply circuit type AC/DC
Wiring technique 5-wire
Discrete output function 1 C/O
Electrical connection Screw-clamp terminals, 1 x 1.5 mm² or 1 x 0.75 mm² with adaptor
Product specific application -
Emission Infrared reflex
[Sn] nominal sensing distance 14 m reflex need reflector XUZC50
Complementary
Enclosure material PBT
Lens material PMMA
Maximum sensing distance 20 m reflex
Output type Relay
Cable entry 1 entry for M16 x 1.5 cable gland, cable outer diameter: 7…10 mm
Status LED 1 LED (yellow) for output state
1 LED (green) for supply
[Us] rated supply voltage 24...240 V AC/DC
Supply voltage limits 20…264 V AC
Switching capacity in mA 3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
Switching frequency <= 20 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 35 mA no-load
Maximum power consumption in W 2 W AC/DC
Maximum delay first up 60 ms
Maximum delay response 25 ms
Maximum delay recovery 25 ms
Setting-up Without sensitivity adjustment
Electrical durability 500000 cycles, cos f = 1, operating rate <60 cyc/mn at 250 V
500000 cycles, cos f = 0.4, operating rate <60 cyc/mn at 250 V
Depth 77 mm
Height 92 mm
Width 31 mm
Net weight 0.2 kg
Environment
Product certifications CSA
CE
UL
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 double insulation conforming to IEC 60529
IP65 double insulation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.100 cm
Package 1 Width 9.600 cm
Package 1 Length 13.100 cm
Package 1 Weight 199.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 22
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.850 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months