Schneider-Electric
 
XUY1111 picture- web-product-data-sheet
XUY1111
Photoelectric sensors XU, accessory for sensor, reflector, 50X50mm
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Sensor accessories
Accessory / separate part type Reflector
Accessory / separate part designation Reflector 50 x 50 mm
Accessory / separate part destination XUY photoelectric sensors reflex polarised
Complementary
Product compatibility XUYB989...
XUYBCO989...
Accessory dimension 50 x 50 mm
Net weight 0.018 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 5.900 cm
Package 1 Length 6.300 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.185 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months