This Application will be decommissioned as of January 7th 2025

XUY1114 |
Schneider-Electric
XUY1114 picture- web-product-data-sheet
XUY1114
Photoelectric sensors XU, accessory for sensor, reflector, Ø 84 mm
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Sensor accessories
Accessory / separate part type Reflector
Accessory / separate part designation Reflector Ø 84 mm
Accessory / separate part destination XUY photoelectric sensors reflex polarised
Complementary
Accessory dimension Ø 84 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 6.0 cm
Package 1 Length 2.0 cm
Package 1 Weight 32.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months