This Application will be decommissioned as of January 7th 2025

XUY1120 |
Schneider-Electric
 
XUY1120 picture- web-product-data-sheet
XUY1120
Photoelectric sensors XU, accessory for glass optic fibre, diffuse, focuser, Sn10mm
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part designation Focusers for diffuse system fiber optics
Accessory / separate part type Focusers
Accessory / separate part category Sensor accessories
Accessory / separate part destination XUY glass fiber optic
Product specific application For pinpoint reading of reference marks, contrasts, faults
Complementary
Product compatibility XUYFVPSD
XUYFVPML
XUYFVPTD
XUYFVPSL
XUYFVPTL
XUYFVPMD
[Sn] nominal sensing distance 10 m
Net weight 0.003 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 6.0 cm
Package 1 Length 3.0 cm
Package 1 Weight 2.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months