This Application will be decommissioned as of January 7th 2025

XUY1121 |
Schneider-Electric
XUY1121 picture- web-product-data-sheet
XUY1121
Photoelectric sensors XU, accessory for glass optic fibre, thru beam, focuser, Sn800mm, set of 2
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part designation Focusers for diffuse system fiber optics
Accessory / separate part type Focusers
Accessory / separate part category Sensor accessories
Accessory / separate part destination XUY glass fiber optic
Product specific application For increasing sensing distances
Sale per indivisible quantity 2
Complementary
Product compatibility XUYFVERML
XUYFVERTD
XUYFVERSL
XUYFVERTL
XUYFVERSD
XUYFVERMD
[Sn] nominal sensing distance 800 m
Net weight 0.004 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 6.0 cm
Package 1 Length 3.0 cm
Package 1 Weight 4.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months