Schneider-Electric
XUY410NC3H03M12 picture- web-product-data-sheet
XUY410NC3H03M12
Photoelectric sensors XU, Roller Sensor 410 mm N3, P108 IP50 Hexa 11,2 Cable 0.3 m,M12
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application
Electronic sensor type Photo-electric sensor
Sensor name XUY
Sensor design Roller sensor
Detection system Diffuse
Material Metal
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP or NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 remote male connector M12, 4 pins
Cable length 0.3 m
Product specific application Conveyor system
Emission Infrared
[Sn] nominal sensing distance 0.1 m diffuse
Complementary
Enclosure material Aluminium
Lens material Polycarbonate
Cover material PVC
Pulse frequency 1 kHz
Output type Solid state
Status LED 1 LED color: yellow for output signal
[Us] rated supply voltage 24 V DC with reverse polarity protection
Supply voltage limits 18…30 V DC
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency 500 Hz
Maximum voltage drop <2 V at 100 mA (closed state)
Current consumption < 35 mA no-load
Maximum delay response 1 ms
Diameter 12 mm
Length 410 mm
Product weight 0.065 kg
Environment
Product certifications cCSAus
CE
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…80 °C
IP degree of protection IP50 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 9.0 cm
Package 1 Length 63.0 cm
Package 1 Weight 800.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov