This Application will be decommissioned as of January 7th 2025

XUY415AA6A03M12 |
Schneider-Electric
XUY415AA6A03M12 picture- web-product-data-sheet
XUY415AA6A03M12
Photoelectric XU Roller Sensor 415mm 6 lens Space 54mm, IP50, Cable 0,3 m, M12
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application, conveyor system and access control
Electronic sensor type Photo-electric sensor
Sensor name XUY
Sensor design Roller sensor
Detection system Diffuse
Material Metal
Type of output signal Discrete
Supply circuit type DC
Wiring technique 4-wire
Discrete output type PNP
Discrete output function 1 NO
Electrical connection 1 remote connector M12, 4 pins
Cable length 0.3 m
Product specific application Conveyor system
Emission Infrared
[Sn] nominal sensing distance 65 mm diffuse
Complementary
Enclosure material Aluminium
Lens material Polycarbonate
Cover material PVC
Pulse frequency 1 kHz
Output type Solid state
Status LED 1 LED color: yellow for output signal
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 18…30 V DC
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency 500 Hz
Maximum voltage drop <2 V at 100 mA
Current consumption < 35 mA no-load
Maximum delay response 1 ms
Diameter 12 mm
Length 415 mm
Environment
Product certifications CE
UKCA
cCSAus
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…70 °C
IP degree of protection IP50 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 9.0 cm
Package 1 Length 63.0 cm
Package 1 Weight 550.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No