This Application will be decommissioned as of January 7th 2025

XUYA005 |
Schneider-Electric
 
XUYA005 picture- web-product-data-sheet
XUYA005
Photoelectric sensors XU, plastic fibre optic for sensor, single fibre single strand, Ø 2.2 mm, 1 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Sensor name XUY
Sensor design Fiber design
End fitting type Without end fitting
Complementary
Electronic sensor type Photo-electric sensor
Optic fiber material Ecofibre plastic
Diameter 1 mm
Optic fiber length 1 m
External diameter 2.2 mm
Net weight 0.006 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 10.0 cm
Package 1 Length 17.5 cm
Package 1 Weight 30.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months