This Application will be decommissioned as of January 7th 2025

XUYA212 |
Schneider-Electric
 
XUYA212 picture- web-product-data-sheet
XUYA212
Photoelectric sensors XU, accessory for plastic optic fibre, thru beam, end fitting, Sn1.2 m, set of 2
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part designation End fitting concept ecofiber
Accessory / separate part type End fitting
Accessory / separate part category Sensor accessories
Accessory / separate part destination XUY optic fiber without end fitting
Complementary
Product compatibility XUYA00510
XUYFP2BRINA005B
XUYA005
XUYA00550
XUYAU005
[Sn] nominal sensing distance 1200 mm
Net weight 0.011 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 3.0 cm
Package 1 Length 3.0 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 741.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months