Schneider-Electric
 
XUYA220 picture- web-product-data-sheet
XUYA220
Photoelectric sensors XU, accessory for plastic optic fibre, thru beam, end fitting, Sn1.2 m, set of 2
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part designation End fitting concept ecofiber
Accessory / separate part type End fitting
Accessory / separate part category Sensor accessories
Accessory / separate part destination XUY optic fiber without end fitting
Complementary
Product compatibility XUYFP2BRINA005B
XUYA00510
XUYAU005
XUYA00550
XUYA005
[Sn] nominal sensing distance 1200 mm
Net weight 0.018 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 2.000 cm
Package 1 Length 4.500 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.112 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months