This Application will be decommissioned as of January 7th 2025

XUYAFLCO966S |
Schneider-Electric
XUYAFLCO966S picture- web-product-data-sheet
XUYAFLCO966S
Photoelectric sensors XU, XUY, ampli for fibre, illumination, 12...24 VDC, M8
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application assembly
Electronic sensor type Photo-electric sensor
Product specific application Verifying operation of indicator lights on electrical appliances
Testing car headlights on production line
Sensor name XUY
Sensor design Fiber design
Material Plastic
Detection system Diffuse
[Sn] nominal sensing distance 0 mm depending on plastic fibres diameter 2.2 mm used
Wiring technique 4-wire
Type of output signal Discrete
Complementary
Enclosure material Polycarbonate
Output type Solid state
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M8, 4 pins
Status LED Output signal: 1 LED (green)
Limit of detection: 1 LED (red)
Time delay active: 1 LED (red)
Supply circuit type DC
[Us] rated supply voltage 24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Voltage state 0 guaranteed < 1.4 V
Voltage state 1 guaranteed > 3 V
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency < 5 Hz
Maximum voltage drop <2 V (closed state)
Current consumption < 40 mA
Time delay range 0...5 s adjustment increments delay
Maximum delay response 100 ms
Maximum delay recovery 100 ms
Setting-up With sensitivity adjustment
Net weight 0.054 kg
Environment
Product certifications CE
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -20…80 °C
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 7.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 50.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 15
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 948.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months