This Application will be decommissioned as of January 7th 2025

XUYAFPCO946S |
Schneider-Electric
 
XUYAFPCO946S picture- web-product-data-sheet
XUYAFPCO946S
Photoelectric sensors XU, XUY, ampli for fibre, plastic, 12...24 VDC, M8
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application assembly
Specific application of photoelectric detector Use of fiber optics in vibratory environments (robot arms)
Detection of reference and colour marks in packaging
Detection of objects on small conveyor
Monitoring position or presence of parts on an assembly or packing machine
Sensor name XUY
Sensor design Fiber design
Emission Red LED
Complementary
Electronic sensor type Photo-electric sensor
Material Plastic
Enclosure material Polycarbonate
Pulse frequency 8 kHz
Type of output signal Discrete
Output type Solid state
Discrete output function 1 NO or 1 NC programmable
Discrete output type PNP and NPN
Electrical connection 1 male connector M8, 4 pins
Cable length 2 m
Supply circuit type DC
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Voltage state 0 guaranteed < 1.4 V
Voltage state 1 guaranteed > 3 V
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency < 1 kHz
Maximum voltage drop <2 V (closed state)
Current consumption <= 40 mA no-load
Maximum delay response 5 ms for plastic fibre optics 2.2 mm
Maximum delay recovery 5 ms plastic fibre optics 2.2 mm
Setting-up Sensitivity adjustment with teach mode
Net weight 0.056 kg
Environment
Product certifications CE
cULus
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -20…80 °C
Immunity to ambient light 10000 lux natural light
20000 lux incandescent bulb
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 7.400 cm
Package 1 Length 13.000 cm
Package 1 Weight 48.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 35
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.118 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months