This Application will be decommissioned as of January 7th 2025

XUYBACO946S |
Schneider-Electric
XUYBACO946S picture- web-product-data-sheet
XUYBACO946S
Photoelectric sensors XU, XUY, polarised, axial teach, Sn 2 m, 12...24 VDC, M8
TODAY
DEC 29, 2024
End of Commercialization
APR 20, 2022
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application
Electronic sensor type Photo-electric sensor
Sensor name XUY
Sensor design Compact
Detection system Polarised reflex
Material Plastic
Line of sight type Axial
Type of output signal Discrete
Supply circuit type DC
Wiring technique 4-wire
Discrete output type PNP/NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M8, 4 pins
Product specific application Detection of shiny parts
Through beam on a conveyor
Position or presence control of parts on conditionning machine
Emission Red LED
[Sn] nominal sensing distance 1 m with reflector Ø 46 mm
2 m with reflector Ø 84 mm
Complementary
Enclosure material Polycarbonate strong housing
Pulse frequency 8 kHz
Output type Solid state
Add on input Remote input
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency <= 1 kHz
Maximum voltage drop <2 V at 100 mA (closed state)
<1 V at 10 mA (closed state)
Current consumption < 40 mA no-load
Time delay range 0...5 s
Maximum delay response 500 ms
Maximum delay recovery 500 ms
Setting-up Sensitivity adjustment with teach mode
Depth 13 mm
Length 60 mm
Width 30 mm
Environment
Product certifications cULus
CE
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -20…80 °C
Immunity to ambient light 10000 lux incandescent bulb
20000 lux natural light
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months