This Application will be decommissioned as of January 7th 2025

XUYBAT2CO956S |
Schneider-Electric
XUYBAT2CO956S picture- web-product-data-sheet
XUYBAT2CO956S
photo-electric sensor - XUY - polarised - Sn 1.2m - 12..24VDC - M8
TODAY
JAN 03, 2025
End of Commercialization
DEC 08, 2020
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application
Electronic sensor type Photo-electric sensor
Specific application of photoelectric detector Detection of transparent parts
Bottle detection on blow moulding machinery
Thru beam on a conveyor
Sensor name XUY
Sensor design Compact
Material Plastic
Detection system Polarised reflex
Emission Red LED
[Sn] nominal sensing distance 0…140 cm reflector 50 x 50 mm between 40 cm and 140 cm
Discrete output type PNP/NPN
Electrical connection 1 male connector M8, 4 pins
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Switching capacity in mA 100 mA (overload and short-circuit protection)
Current consumption < 45 mA no-load
Complementary
Enclosure material Polycarbonate strong housing
Pulse frequency 8 kHz
Type of output signal Discrete
Output type Solid state
Add on input Remote input
Supply circuit type DC
Supply voltage limits 10…30 V DC
Switching frequency < 1 kHz
Maximum voltage drop <2 V at 100 mA (closed state)
<1 V at 10 mA (closed state)
Time delay range 0...5 s
Maximum delay response 500 µs
Maximum delay recovery 500 µs
Setting-up Sensitive adjustment with teach mode
Environment
Product certifications CE
cULus
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…80 °C
Immunity to ambient light 10000 lux incandescent bulb
20000 lux natural light
IP degree of protection IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 7 cm
Package 1 Length 13 cm
Package 1 Weight 66 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months