This Application will be decommissioned as of January 7th 2025

XUYCAD60X100S |
Schneider-Electric
XUYCAD60X100S picture- web-product-data-sheet
XUYCAD60X100S
Photoelectric sensors XU, XUY, frame, 60x100 mm, 12...24 VDC, M12
TODAY
DEC 29, 2024
End of Commercialization
MAY 31, 2023
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application material handling
Electronic sensor type Photo-electric sensor
Sensor name XUY
Sensor design Frame
Detection system Thru beam
Emission Infrared
Way dimensions of optical frame 60 x 100 mm
Material Metal
Supply circuit type DC
Wiring technique 4-wire
Discrete output type PNP or NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M8, 4 pins
Product specific application Dynamic detection of passage of objects
Minimum object diameter for detection Dynamic mode: 2 mm (0.1…15 m/s)
Complementary
Enclosure material Painted aluminium
Lens material Polycarbonate
Type of output signal Discrete
Output type Solid state
Status LED Alarm: 1 LED (red)
Output state: 1 LED (amber)
[Us] rated supply voltage 24 V DC with reverse polarity protection
Supply voltage limits 18…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 500 Hz
Maximum voltage drop <2 V (closed state)
Current consumption <= 120 mA no-load
Time delay range 0...5 s off-delay delay
Maximum delay first up 100 ms
Maximum delay recovery 1 ms
Setting-up Sensitivity adjustment with potentiometer
Environment
Product certifications CE
cULus
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -20…80 °C
Immunity to ambient light 400 lux incandescent bulb
4000 lux natural light
Vibration resistance 25 gn, amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 28.5 cm
Package 1 Width 4.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 330.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months