This Application will be decommissioned as of January 7th 2025

XUYDCFCO966S |
Schneider-Electric
 
XUYDCFCO966S picture- web-product-data-sheet
XUYDCFCO966S
Photoelectric sensors XU, XUY, M8 connector, Sn 4 mm, discrete solid state
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application packaging
Electronic sensor type Photo-electric sensor
Sensor name XUY
Sensor design Fiber design
Detection system Diffuse
Emission White LED (450 - 650 nm)
[Sn] nominal sensing distance 18 mm with fiber optic XUYFPDC61/101
4 mm with fiber optic XUYFPDCM861/M8101
Material Plastic
Switching frequency < 20 kHz
Type of output signal Discrete
Supply circuit type DC
Wiring technique 4-wire
Discrete output type PNP and NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M8, 4 pins
Complementary
Enclosure material Polyamide
Lens material Polyamide
Pulse frequency 40 kHz
Spot diameter 1.5 mm
Depth of field - 3...1 mm with fiber optic XUYFPDC61/101
- 5...7 mm with fiber optic XUYFPDC61/101
+/- 1 mm with fiber optic XUYFPDCM861/M8101
Output type Solid state
Status LED Output state indication: 1 LED
[Us] rated supply voltage 24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Voltage state 0 guaranteed < 1.4 V
Voltage state 1 guaranteed > 3 V
Switching capacity in mA 100 mA (overload and short-circuit protection)
Maximum voltage drop <2 V (closed state)
Current consumption 50 mA
Maximum delay response 25 µs
Maximum delay recovery 25 µs
Setting-up With sensitivity adjustment
Net weight 0.047 kg
Environment
Product certifications CE
cULus
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -20…80 °C
Immunity to ambient light 10000 lux natural light
20000 lux incandescent bulb
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 7.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 47.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 35
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.123 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months