This Application will be decommissioned as of January 7th 2025

XUYF953002COS |
Schneider-Electric
XUYF953002COS picture- web-product-data-sheet
XUYF953002COS
Photoelectric sensors XU, XUY, fork, 2X40mm, 12...24 VDC, M8
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application
Electronic sensor type Photo-electric sensor
Sensor name XUY
Sensor design Fork
Detection system Thru beam
Emission Infrared, continuous
Passage width 2 mm
Passage depth 40 mm
Material Metal
Supply circuit type DC
Wiring technique 4-wire
Discrete output type PNP/NPN
Electrical connection 1 male connector M8, 4 pins
Product specific application Control of tools travel
Detection on a labelling machine
Lateral shift control of a belt
Detection of sheets overlapping
Lift cage position control
Detection of marks on a translucent film
[Sn] nominal sensing distance 2 mm
Complementary
Enclosure material Painted aluminium strong housing
Type of output signal Discrete
Output type Solid state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency 10 kHz
Maximum voltage drop <1 V at 10 mA (closed state)
<2 V at 100 mA (closed state)
Current consumption 40 mA no-load
Time response 30 µs
Maximum delay recovery 30 µs
Depth 12 mm
Length 60 mm
Width 40 mm
Environment
Product certifications cULus
CE
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -20…80 °C
Immunity to ambient light 3000 lux incandescent bulb
3000 lux natural light
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 7.400 cm
Package 1 Length 13.000 cm
Package 1 Weight 55.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 996.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months