This Application will be decommissioned as of January 7th 2025

XUYFLNEP100030 |
Schneider-Electric
 
XUYFLNEP100030 picture- web-product-data-sheet
XUYFLNEP100030
Photoelectric sensors XU, XUY, fork, laser, pot +/-, 30X95mm, 12...24 VDC, M8
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application
Electronic sensor type Photo-electric sensor
Sensor name XUY
Sensor design Fork
Detection system Thru beam
Emission Infrared laser, modulated - class 1 conforming to IEC 825-1
Passage width 30 mm
Passage depth 95 mm
Material Metal/plastic
Supply circuit type DC
Wiring technique 4-wire
Discrete output type PNP and NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M8, 4 pins
Product specific application Detection of transparent object
Detection on vibrating rail
Detection on small conveyor
Detection of reference marks
[Sn] nominal sensing distance 30 mm
Complementary
Enclosure material Painted aluminium and polyamide/glass
Keypad type Green
Minimum object diameter for detection 0.05 mm
Type of output signal Discrete
Output type Solid state
Status LED Adjustment mode and keypad locking: 1 LED (red)
Output state: 1 LED (yellow)
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency 10 kHz
Maximum voltage drop <2 V (closed state)
Current consumption 40 mA no-load
Load capacitance 330 nF
Time response -20…20 µs
Setting-up Sensitivity by numeric potentiometer
Net weight 0.19 kg
Environment
Product certifications cULus
CE
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -30…80 °C
Immunity to ambient light 10000 lux natural light
5000 lux incandescent bulb
Vibration resistance 7 gn, amplitude = +/- 0.75 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 16.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 91.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months