Schneider-Electric
 
XUYFLNEP100050 picture- Schneider-electric
XUYFLNEP100050
photo-electric sensor - XUY - fork - laser - pot +/- - 50X95mm - 12..24VDC - M8
DINEL
Characteristics
Main
Range of product OsiSense XU
Series name Application
Electronic sensor type Photo-electric sensor
Sensor name XUY
Sensor design Fork
Detection system Thru beam
Emission Infrared laser, modulated - class 1 conforming to IEC 825-1
Passage width 50 mm
Passage depth 95 mm
Material Metal/plastic
Supply circuit type DC
Wiring technique 4-wire
Discrete output type PNP and NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M8, 4 pins
Product specific application Detection of reference marks
Detection of transparent object
Detection on small conveyor
Detection on vibrating rail
[Sn] nominal sensing distance 50 mm
Complementary
Enclosure material Painted aluminium and polyamide/glass
Keypad type Green
Minimum object diameter for detection 0.05 mm
Type of output signal Discrete
Output type Solid state
Status LED Adjustment mode and keypad locking: 1 LED (red)
Output state: 1 LED (yellow)
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency 10 kHz
Maximum voltage drop <2 V (closed state)
Current consumption 40 mA no-load
Load capacitance 330 nF
Time response -20…20 µs
Setting-up Sensitivity by numeric potentiometer
Net weight 0.19 kg
Environment
Product certifications CULus
CE
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -30…80 °C
Immunity to ambient light 10000 lux natural light
5000 lux incandescent bulb
Vibration resistance 7 gn, amplitude = +/- 0.75 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
Contractual warranty
Warranty 18 months