This Application will be decommissioned as of January 7th 2025

XUYFPCF61 |
Schneider-Electric
XUYFPCF61 picture- web-product-data-sheet
XUYFPCF61
Photoelectric sensors XU, plastic fibre optic for sensor, diffuse, color, 0.6 m, Sn18mm
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part designation Fibre optic
Accessory / separate part type Fiber optic
Accessory / separate part category Sensor accessories
Accessory / separate part destination XUY photoelectric colour detection sensor
Additional information Thin reading
Complementary
Product compatibility XUYLC2001
XUYLC2004
[Sn] nominal sensing distance 18 mm
Optic fiber length 0.6 m
External diameter 8 mm
Head mounting M18 x 100
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 13.5 cm
Package 1 Length 18.5 cm
Package 1 Weight 101.9 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.239 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months