This Application will be decommissioned as of January 7th 2025

XUYFPPSN201 |
Schneider-Electric
XUYFPPSN201 picture- web-product-data-sheet
XUYFPPSN201
Photoelectric sensors XU, plastic fibre optic for sensor, diffuse, M6, 2 m, Sn80mm
TODAY
DEC 28, 2024
End of Commercialization
MAY 31, 2023
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part designation Fiber optic standard
Accessory / separate part type Fiber optic
Accessory / separate part category Sensor accessories
Accessory / separate part destination XUY photoelectric colour detection sensor
Complementary
Product compatibility XUYLCLAR5DSP
XUYLCLAR26CSP
Detection system Diffuse
[Sn] nominal sensing distance 2…5 mm
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 13.4 cm
Package 1 Length 12.8 cm
Package 1 Weight 38.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.175 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months