This Application will be decommissioned as of January 7th 2025

XUYFPUERSRD2201 |
Schneider-Electric
XUYFPUERSRD2201 picture- web-product-data-sheet
XUYFPUERSRD2201
plastic fibre optic for sensor - thru-beam - curtain - - 2m - Sn50..150mm
TODAY
DEC 29, 2024
End of Commercialization
DEC 08, 2020
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part designation Plastic fibre optic
Accessory / separate part type Fiber optic
Accessory / separate part category Sensor accessories
Accessory / separate part destination XUY photoelectric sensor
Detection system Thru beam
[Sn] nominal sensing distance 50…150 mm
Complementary
Product compatibility XUYAFP966S
XUYAFP989S
XUYAFP946S
XUYAF400
XUYAFCLARYS
XUYAFP954R
External diameter 2.2 mm
Spot dimension 10...18 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17 cm
Package 1 Width 1.5 cm
Package 1 Length 17 cm
Package 1 Weight 92 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months