This Application will be decommissioned as of January 7th 2025

XUYFPUPSN301 |
Schneider-Electric
XUYFPUPSN301 picture- web-product-data-sheet
XUYFPUPSN301
plastic fibre optic for sensor - diffuse - M6 - multistrand - 3m - Sn80mm
TODAY
DEC 29, 2024
End of Commercialization
DEC 08, 2020
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part designation Plastic fibre optic
Accessory / separate part type Fiber optic
Accessory / separate part category Sensor accessories
Accessory / separate part destination XUY photoelectric sensor
Complementary
Product compatibility XUYAFP954R
XUYAFP989S
XUYAF400
XUYAFCLARYS
XUYAFP946S
XUYAFP966S
Detection system Diffuse
[Sn] nominal sensing distance 80 mm
Diameter 1 mm
Optic fiber length 3 m
External diameter 2.2 mm
Head mounting M6 x 0.75
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17 cm
Package 1 Width 1.5 cm
Package 1 Length 17 cm
Package 1 Weight 53 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months