This Application will be decommissioned as of January 7th 2025

XUYFRS250S |
Schneider-Electric
 
XUYFRS250S picture- web-product-data-sheet
XUYFRS250S
Photoelectric sensors XU, XUV, frame, 200X250mm, 12...24 VDC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application material handling
Electronic sensor type Photo-electric sensor
Sensor name XUY
Sensor design Frame
Detection system Thru beam
Emission Infrared
Way dimensions of optical frame 200 x 250 mm
Material Metal
Supply circuit type DC
Wiring technique 4-wire
Discrete output type PNP or NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M12, 4 pins
Product specific application Static detection of passage of objects
Dynamic detection of passage of objects
Minimum object diameter for detection Dynamic mode: 10 mm (0.1…70 m/s)
Static mode: 15 mm
Complementary
Enclosure material Painted aluminium
Lens material Altuglass
Type of output signal Discrete
Output type Solid state
Status LED Alarm: 1 LED (red)
Output state: 1 LED (amber)
[Us] rated supply voltage 24 V DC with reverse polarity protection
Supply voltage limits 18…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency > 5000 Hz
Maximum voltage drop <2 V (closed state)
Current consumption <= 150 mA no-load
Time delay range 0...5 s off-delay delay
Maximum delay first up 100 ms
Maximum delay recovery 0.1 ms
Setting-up Sensitivity adjustment with potentiometer
Depth 25 mm
Height 230 mm
Width 335 mm
Net weight 1.32 kg
Environment
Product certifications cULus
CE
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -20…80 °C
Immunity to ambient light 3000 lux incandescent bulb
10000 lux natural light
Vibration resistance 25 gn, amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.5 cm
Package 1 Width 4.9 cm
Package 1 Length 42.0 cm
Package 1 Weight 1.583 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months