This Application will be decommissioned as of January 7th 2025

XUYFVPTD101 |
Schneider-Electric
XUYFVPTD101 picture- web-product-data-sheet
XUYFVPTD101
Photoelectric sensors XU, glass fibre optic for sensor, diffuse, straight, High temp, 1 m, Sn80mm
TODAY
DEC 27, 2024
End of Commercialization
MAY 31, 2023
Main
Range of product Telemecanique Photoelectric sensors XU
Sensor name XUY
Sensor design Fiber design
Sheath type High temperature
[Sn] nominal sensing distance 80 mm XUYAFV
End fitting type Straight with nickel plated brass, M4 x 0.7
Complementary
Electronic sensor type Photo-electric sensor
Optic fiber material 50 µ glass
Sheath material Flexible stainless steel
Detection system Diffuse
Optic fiber length 1 m
Minimum bending radius 30 mm
Head mounting M4 x 0.7
Environment
Ambient air temperature for operation -25…200 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 13.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 66.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.81 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months