This Application will be decommissioned as of January 7th 2025

XUYFVPTD201 |
Schneider-Electric
XUYFVPTD201 picture- web-product-data-sheet
XUYFVPTD201
glass fibre optic for sensor - diffuse - straight - High temp - 2m - Sn80mm
TODAY
DEC 30, 2024
End of Commercialization
JAN 04, 2022
Main
Range of product Telemecanique Photoelectric sensors XU
Sensor name XUY
Sensor design Fiber design
Sheath type High temperature
[Sn] nominal sensing distance 80 mm XUYAFV
End fitting type Straight with nickel plated brass, M4 x 0.7
Complementary
Electronic sensor type Photo-electric sensor
Optic fiber material 50 µ glass
Sheath material Flexible stainless steel
Detection system Diffuse
Optic fiber length 2 m
Minimum bending radius 30 mm
Head mounting M4 x 0.7
Net weight 0.052 kg
Environment
Ambient air temperature for operation -25…200 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17 cm
Package 1 Width 1.5 cm
Package 1 Length 17 cm
Package 1 Weight 112 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months