This Application will be decommissioned as of January 7th 2025

XUYFVPTD61 |
Schneider-Electric
 
XUYFVPTD61 picture- web-product-data-sheet
XUYFVPTD61
Photoelectric sensors XU, glass fibre optic for sensor, diffuse, straight, High temp, 0.6 m, Sn80mm
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Sensor name XUY
Sensor design Fiber design
Sheath type High temperature
[Sn] nominal sensing distance 80 mm XUYAFV
End fitting type Straight with nickel plated brass, M4 x 0.7
Complementary
Electronic sensor type Photo-electric sensor
Optic fiber material 50 µ glass
Sheath material Flexible stainless steel
Detection system Diffuse
Optic fiber length 0.6 m
Minimum bending radius 30 mm
Head mounting M4 x 0.7
Net weight 0.052 kg
Environment
Ambient air temperature for operation -25…200 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 13.600 cm
Package 1 Length 13.600 cm
Package 1 Weight 53.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.550 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months