This Application will be decommissioned as of January 7th 2025

XUYPCO925L2ANSP |
Schneider-Electric
 
XUYPCO925L2ANSP picture- web-product-data-sheet
XUYPCO925L2ANSP
Photoelectric sensors XU, XUY, diffuse, analog laser, Sn 85 mm, 12...24 VDC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application material handling
Electronic sensor type Photo-electric sensor
Sensor name XUY
Sensor design Compact 50 x 50
Detection system Diffuse
Material Plastic
Supply circuit type DC
Wiring technique 4-wire
Analogue output range 0...10 V
Electrical connection 1 male connector M12, 4 pins
Product specific application Measuring thickness of mechanical parts
Position control of robot arm
Emission Red laser, pulsed, wavelength: 650 nm - class 1 conforming to IEC 825-1
[Sn] nominal sensing distance 45…85 mm
Complementary
Enclosure material ABS, anti-shock
Pulse frequency 6 kHz
Linearity < 1 %
Spot diameter 0.8 mm at 65 mm
Spot dimension Ø 0.8 mm at 65 mm
Resolution 20 µm
Status LED Supply on: 1 LED (green)
Dirty: 1 LED (red)
[Us] rated supply voltage 24 V DC with reverse polarity protection
Supply voltage limits 18…28 V DC
Switching capacity in mA 3 mA (overload and short-circuit protection)
Switching frequency < 40 Hz
Maximum voltage drop <2.4 V (closed state)
Current consumption 35 mA no-load
Maximum delay response 30 ms for output circuit
Setting-up Parametering by buttons
Net weight 0.057 kg
Environment
Product certifications CE
Ambient air temperature for operation 0…45 °C
Ambient air temperature for storage -20…60 °C
Immunity to ambient light 5000 lux natural light
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.800 cm
Package 1 Width 6.000 cm
Package 1 Length 9.100 cm
Package 1 Weight 46.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 685.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months