This Application will be decommissioned as of January 7th 2025

XUYPS989SN |
Schneider-Electric
 
XUYPS989SN picture- web-product-data-sheet
XUYPS989SN
Photoelectric sensors XU, XUY 989, BGS, Sn 0.08 m, 12...24 VDC, cable 2 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application
Electronic sensor type Photo-electric sensor
Sensor name XUY
Sensor design Miniature
Detection system Diffuse with background suppression
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 4-wire
Discrete output type NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection Cable
Cable length 2 m
Product specific application Conveyor system and access control series
Emission Red LED, pulsed
[Sn] nominal sensing distance 1 m polarised reflex
4 m thru beam
0.08 m diffuse with background suppression
0.25 m diffuse with adjustable sensitivity
Complementary
Enclosure material ABS
Lens material PMMA
Cover material PVC
Pulse frequency 6 kHz
Output type Solid state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency 500 Hz
Maximum voltage drop <2 V at 100 mA (closed state)
<1 V at 10 mA (closed state)
Current consumption < 25 mA no-load
Maximum delay response 1 ms
Net weight 0.075 kg
Environment
Product certifications CE
cULus
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…80 °C
Immunity to ambient light 10000 lux natural light
5000 lux incandescent bulb
IP degree of protection IP65 conforming to IEC 60529
IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months