This Application will be decommissioned as of January 7th 2025

XUYPSCO929L1SP |
Schneider-Electric
 
XUYPSCO929L1SP picture- web-product-data-sheet
XUYPSCO929L1SP
Photoelectric sensors XU, XUY 929, BGS, laser, Sn 60 mm, 12...24 VDC, M8
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application assembly
Electronic sensor type Photo-electric sensor
Sensor name XUY
Sensor design Miniature
Detection system Diffuse with background suppression
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M8, 4 pins
Product specific application Monitoring of small parts on production machine
Setting up of sensors
Emission Red LED, pulsed - class 2 conforming to IEC 825-1
[Sn] nominal sensing distance 0.01…0.06 m
Complementary
Enclosure material ABS
Pulse frequency 5 kHz
Spot diameter > 0.3...0.4 mm
Output type Solid state
Status LED Supply on/dirty: 1 LED (green)
Output state: 1 LED (yellow)
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency 1000 Hz
Maximum voltage drop <2.4 V (closed state)
Current consumption < 30 mA no-load
Maximum delay response 3 µs
Setting-up Using teach button or remote teaching
Net weight 0.056 kg
Environment
Product certifications cULus
CE
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -20…80 °C
Immunity to ambient light 5000 lux
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.1 cm
Package 1 Width 6.2 cm
Package 1 Length 2.5 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 419.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months