This Application will be decommissioned as of January 7th 2025

XUYRCO989SN |
Schneider-Electric
 
XUYRCO989SN picture- web-product-data-sheet
XUYRCO989SN
Photoelectric sensors XU, XUY 989, receiver, Sn 4 m, 12...24 VDC, M8
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application
Electronic sensor type Photo-electric sensor
Sensor name XUY
Sensor design Miniature
Detection system Thru beam
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 4-wire
Discrete output type NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M8, 4 pins
Product specific application Conveyor system and access control series
Emission Red LED, pulsed
[Sn] nominal sensing distance 1 m polarised reflex
4 m thru beam
0.08 m diffuse with background suppression
0.25 m diffuse with adjustable sensitivity
Complementary
Enclosure material ABS
Lens material PMMA
Cover material PUR
Pulse frequency 6 kHz
Output type Solid state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency 500 Hz
Maximum voltage drop <2 V at 100 mA (closed state)
<1 V at 10 mA (closed state)
Current consumption < 25 mA no-load
Maximum delay response 1 ms
Net weight 0.044 kg
Environment
Product certifications cULus
CE
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…80 °C
IP degree of protection IP65 conforming to IEC 60529
IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months