Schneider-Electric
 
XUZ2001 picture- web-product-data-sheet
XUZ2001
Photoelectric sensors XU, accessory for sensor, 3D fixing kit, M12 rod
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type M12 rod
Accessory / separate part designation M12 rod
Accessory / separate part destination Cylindrical M12 sensor
Cylindrical M18 sensor
Cylindrical M30 sensor
Complementary
Product compatibility XU cylindrical M12
XU cylindrical M30
XU cylindrical M18
Net weight 0.05 kg
Enclosure material Metal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 13.2 cm
Package 1 Length 5.0 cm
Package 1 Weight 162.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 18
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 3.247 kg
Unit Type of Package 3 P06
Number of Units in Package 3 576
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 104 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months