This Application will be decommissioned as of January 7th 2025

XUZA18 |
Schneider-Electric
XUZA18 picture- web-product-data-sheet
XUZA18
Photoelectric sensors XU, accessory for sensor XUZ, fixing bracket
TODAY
DEC 27, 2024
End of Commercialization
MAY 31, 2023
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Fixing bracket
Accessory / separate part destination Sensor
Material Metal
Complementary
Product compatibility XUB
Net weight 0.045 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 3.0 cm
Package 1 Length 5.5 cm
Package 1 Weight 16.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.025 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov