Schneider-Electric
 
XUZA318 picture- web-product-data-sheet
XUZA318
Micrometer adjusting bracket, Photoelectric sensors XU, accessory for sensor, Ø 18 mm, fixing micrometric adjustment, metal
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Fixing bracket
Product or component type Fixing bracket
Fixing mode Adjustable
Accessory / separate part destination Sensor Ø 18 mm
Material Metal
Complementary
Product compatibility XU2
Net weight 0.17 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 9.500 cm
Package 1 Length 4.300 cm
Package 1 Weight 178.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 48
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.977 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months