This Application will be decommissioned as of January 7th 2025

XUZA49 |
Schneider-Electric
 
XUZA49 picture- web-product-data-sheet
XUZA49
Fixing bracket, Photoelectric sensors XU, accessory for sensor, XUJB, metal
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Fixing bracket
Product or component type Fixing bracket
Accessory / separate part destination Compact sensor
Material Metal
Complementary
Product compatibility XUJB
XUJL
Net weight 0.12 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 6.500 cm
Package 1 Length 9.000 cm
Package 1 Weight 120.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 3.185 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months