Schneider-Electric
 
XUZA51 picture- web-product-data-sheet
XUZA51
Fixing bracket, Photoelectric sensors XU, accessory for sensor, XUK, metal
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Fixing bracket
Product or component type Fixing bracket
Accessory / separate part destination Compact sensor 50 x 50 mm
Material Metal
Complementary
Product compatibility XUK
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 2.5 cm
Package 1 Length 6.0 cm
Package 1 Weight 62.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 3.647 kg
Unit Type of Package 3 P06
Number of Units in Package 3 1600
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 67.2 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months