This Application will be decommissioned as of January 7th 2025

XUZASY01H |
Schneider-Electric
 
XUZASY01H picture- web-product-data-sheet
XUZASY01H
Support, Photoelectric sensors XU, accessory for sensors, XUY, fixing accessory for roller sensor, hexagonal Ø 8
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Support
Product or component type Support
Mounting support Hexagonal frame - thickness: 8 mm
Accessory / separate part destination Photoelectric roller sensor
Material Plastic
Complementary
Product compatibility XUY roller sensor
Quantity per set Set of 20
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 5.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 2.000 cm
Package 2 Width 5.000 cm
Package 2 Length 10.000 cm
Package 2 Weight 23.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 200
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 437.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No