Schneider-Electric
XUZB11 picture- web-product-data-sheet
XUZB11
Photoelectric sensors XU, accessory for sensor, reflective self adhesive tape, 1 m, thickness 0.5 mm
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Sensor accessories
Accessory / separate part type Reflector
Accessory / separate part destination Standard reflex photo-electric sensor
Shape of reflector Adhesive tape
Sale per indivisible quantity 1
Complementary
Thickness 0.5 mm
Width 25 mm
Length 1000 mm
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 9.8 cm
Package 1 Length 13.8 cm
Package 1 Weight 14.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.05 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months