Schneider-Electric
 
XUZC250 picture- web-product-data-sheet
XUZC250
Photoelectric sensors XU, accessory for sensor, adhesive reflector, 250x250mm
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Reflective self-adhesive
Accessory / separate part type Reflector
Accessory / separate part destination Standard reflex photo-electric sensor
Shape of reflector Square
Sale per indivisible quantity 1
Complementary
Accessory dimension 250 x 250 mm
Thickness 2 mm
Width 250 mm
Length 250 mm
Net weight 0.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.200 cm
Package 1 Width 25.300 cm
Package 1 Length 25.500 cm
Package 1 Weight 41.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.221 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months