This Application will be decommissioned as of January 7th 2025

XUZD15 |
Schneider-Electric
 
XUZD15 picture- web-product-data-sheet
XUZD15
Photoelectric sensors XU, accessory for sensor, protective cover, for reflector XUZC80
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Sensor accessories
Accessory / separate part type Protective cover
Accessory / separate part designation Protective cover
Accessory / separate part destination Photo-electric sensor
Complementary
Product compatibility XUZC80 reflector
Net weight 0.27 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 9.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 287.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.188 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months