Schneider-Electric
 
XUZE04 picture- web-product-data-sheet
XUZE04
Photoelectric sensors XU, fuse cartridge 5 x 20, fast blow 0.4 A, without indication
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Fuses
Accessory / separate part type Fast blow fuse
Accessory / separate part designation Cartridge fuse
Accessory / separate part destination Unprotected 2-wire AC/DC sensor
Sale per indivisible quantity 10
Complementary
Product compatibility XT
XS
[In] rated current 0.4 A
Fuse size 5 x 20 mm
Fuse curve Fast blow
Local signalling Without
Product weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months