Schneider-Electric
 
XUZK2000 picture- Schneider-electric
XUZK2000
accessory for sensor - 90° fixing bracket - stamped steel
Telemecanique
Characteristics
Main
Range of product OsiSense XU
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Fixing bracket
Product or component type 90° fixing bracket
Accessory / separate part destination Compact sensor 50 x 50 mm
Material Stamped steel
Complementary
Product compatibility XUKR1
XUKC1
Net weight 0.04 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months