This Application will be decommissioned as of January 7th 2025

XUZM2003 |
Schneider-Electric
 
XUZM2003 picture- web-product-data-sheet
XUZM2003
Photoelectric sensors XU, accessory for sensor, 3D fixing kit, ball joint mounted fixing bracket, XUM
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing bracket
Accessory / separate part destination Miniature sensor
Complementary
Product compatibility XUZC50
XUM
Protective cover Without
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.0 cm
Package 1 Length 3.5 cm
Package 1 Weight 156.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 16
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.672 kg
Unit Type of Package 3 P06
Number of Units in Package 3 512
Package 3 Height 75 cm
Package 3 Width 40 cm
Package 3 Length 80 cm
Package 3 Weight 104.872 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months