Schneider-Electric
 
XUZPC001 picture- web-product-data-sheet
XUZPC001
Cable, Photoelectric sensors XU, flat black straight AWG26 Roll 20 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Product or component type Cable
Complementary
Type of cable Straight
Flat
AWG gauge AWG 26
Colour Black
Cable packaging Roll of 20 m
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 23.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 640.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 13.497 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov