This Application will be decommissioned as of January 7th 2025

XUZX2002 |
Schneider-Electric
 
XUZX2002 picture- web-product-data-sheet
XUZX2002
Photoelectric sensors XU, accessory for sensor, adaptor male ISO 16, female ISO 20
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Connection accessories
Accessory / separate part type Adaptor male ISO 16 - female ISO 20
Accessory / separate part destination Compact sensor
Complementary
Product compatibility XUX.....T16
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 3 cm
Package 1 Length 2.5 cm
Package 1 Weight 53 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months