This Application will be decommissioned as of January 7th 2025

XUZX2004 |
Schneider-Electric
 
XUZX2004 picture- web-product-data-sheet
XUZX2004
Photoelectric sensors XU, accessory for sensor, 3D fixing kit, protective housing with ball joint, XUX
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing bracket
Accessory / separate part destination Compact 92 x 71 mm sensor
Complementary
Product compatibility XUX
Protective cover With
Net weight 0.42 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 13.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 493.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 5.086 kg
Unit Type of Package 3 P06
Number of Units in Package 3 320
Package 3 Height 75 cm
Package 3 Width 40 cm
Package 3 Length 80 cm
Package 3 Weight 182.76 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months