This Application will be decommissioned as of January 7th 2025

XVBC030 |
Schneider-Electric
 
XVBC030 picture- web-product-data-sheet
XVBC030
Support tube concealment cover, Harmony XVB, ABS, black, for XVBZ03 and XVBZ03A, for modular tower lights,
Schneider Electric
Characteristics
Main
Range of product Harmony XVB
Accessory / separate part designation Support tube concealment cover
Product or component type Support tube concealment cover
Accessory / separate part category Protection accessories
Accessory / separate part destination Support tube
Complementary
Accessory / separate part type Cover
Product compatibility XVBZ03A
XVBZ03
Material ABS (acrylonitrile butadiene-styrene)
Net weight 0.305 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 7.0 cm
Package 1 Length 37.5 cm
Package 1 Weight 300.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.988 kg
Offer Sustainability
SCIP Number 124e2d7a-5b1e-45ca-b93c-220dd91b55b6
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months