Schneider-Electric
 
XVBC040 picture- web-product-data-sheet
XVBC040
Support tube concealment cover for modular tower lights , ABS, black, for XVBZ04 / XVBZ04A
Schneider Electric
Characteristics
Main
Range of product Harmony XVB
Accessory / separate part designation Support tube concealment cover
Accessory / separate part category Protection accessories
Accessory / separate part destination Support tube
Complementary
Accessory / separate part type Cover
Product compatibility XVBZ04
XVBZ04A
Material ABS (acrylonitrile butadiene-styrene)
Net weight 0.61 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 7 cm
Package 1 Length 77.5 cm
Package 1 Weight 604 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months