This Application will be decommissioned as of January 7th 2025

XVBC22 |
Schneider-Electric
 
XVBC22 picture- web-product-data-sheet
XVBC22
Harmony XVB, indicating bank accessories +options
Schneider Electric
Characteristics
Main
Range of product Harmony XVB
Accessory / separate part designation Coloured markers
Accessory / separate part type Marker
Accessory / separate part category Marking accessories
Accessory / separate part destination Indicator bank Ø 70 mm
Product specific application For identification of the position of units in the event of dismantling the bank
Quantity per set Set of 6
Complementary
Product compatibility XVBC.
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 2.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 295.0 g
Offer Sustainability
SCIP Number 124e2d7a-5b1e-45ca-b93c-220dd91b55b6
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months